IESNA:LM-63-2002
[TEST]P1343037
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R459827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]278
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
105.8 171.8 240.2 292.9 334.6 387.1 452.2 510.3 550.1 563.1
567.7 587 602.2 610.8 613.6 601.5 555.2 485.9 402.4 301.8
235.1 130.2 31.9 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
105.8 171.3 237.8 292.5 335.3 382 445.7 510.3 548 562.6
568.7 585.2 601.7 611 612.2 594.3 545.7 481 396.2 302.2
231.8 132.3 33.7 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
105.8 172 237.8 292.5 333.2 380.4 439.2 501.7 541.5 562.9
571 587.7 606.1 612.2 605.6 577.5 524.5 458.9 382.2 292.7
218.3 125.1 32.3 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
105.8 167.4 232.3 287.6 328.7 370.4 425.9 480.8 526.1 553.8
567.5 585.4 604 603.6 584.5 545.9 492.2 430.8 357.3 273.9
199 118.8 33 0.7 0.5 0.5 0.5 0.5 0.2 0.2
0.2 0.2 0.2 0 0 0 0
105.8 167.2 230.4 282.9 322 361.8 411.5 462.2 505 536.8
554.7 571 585.2 575.7 546.4 501.7 451 395.9 329.9 246.9
167.6 102.5 34.2 1.2 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0 0 0
105.8 163.7 226.4 277.4 316 350.1 393.6 435.7 475 505.7
523.6 533.8 540.3 526.1 493.4 452.2 403.1 347.6 279.2 204.6
136.2 81.4 30.5 1.6 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0 0 0
105.8 162.7 219.7 268.3 305.3 337.3 373.6 408.7 439.9 462.7
476.6 479.4 476.8 464.3 433.4 393.8 343.4 286 221.8 151.8
98.1 57.9 23.5 1.6 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0.2 0 0
105.8 158.8 211.3 258.8 293.6 324.1 354.1 382.7 403.4 419.7
427.3 425.5 418.5 404.3 370.6 328 274.6 216.2 154.8 103.9
65.6 33.2 6.5 0.5 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0
105.8 153.4 204.4 247.6 279.9 307.1 332.2 356.9 372.2 380.6
383.1 377.6 363.9 338 302.9 254.8 197.6 146.2 99.7 62.5
33 7 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.2 0.2 0.2 0.2 0.2 0
105.8 150.9 194.8 233 264.6 287.8 308.8 326 337.3 340.1
336.9 325 300.6 268.8 226.7 179 131.4 90.7 57.2 29.5
6 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.2 0.2 0.2 0
105.8 144.8 184.6 218.1 244.8 265.5 280.9 291.1 296.9 294.1
283.4 264.3 234.4 195.3 154.4 115.1 80.9 51.6 25.6 5.8
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.2 0.2 0
105.8 141.8 175.5 202.3 224.4 239.5 249.2 253.2 251.3 242.5
225.1 199 166.2 132.1 95.8 67.2 43.7 22.8 5.8 0.7
0.2 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.2 0
105.8 137.4 163.7 185.5 200.6 210.9 214.1 211.3 202.3 186.7
165.5 139.5 110.4 80.4 54.9 35.8 20 7 0.9 0.2
0.5 0.5 0.5 0.5 0.5 0.5 0.7 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
105.8 129.3 146.5 159 165.5 166.7 161.1 150.4 134.6 114.9
93.9 71.8 51.6 33.9 21.6 12.6 4.6 0.9 0.2 0.2
0.5 0.5 0.5 0.5 0.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.5 0.5 0.5 0
105.8 105.1 98.6 87.9 75.3 61.4 47.2 34.2 23.9 16
10.7 7.2 4.6 2.8 1.4 0.9 0.7 0.7 0.7 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.7 0.7 0.7 0.5 0.5 0
105.8 84.4 62.3 42.5 26.7 15.3 8.6 4.6 3 2.1
1.4 1.2 1.2 0.9 1.2 1.2 1.2 1.2 1.4 1.4
1.4 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.4 1.4
1.2 1.2 0.9 0.7 0.5 0.5 0
105.8 68.1 39.5 20.2 8.6 4.2 2.8 2.1 1.9 1.6
1.4 1.4 1.4 1.4 1.4 1.4 1.6 1.6 1.9 2.1
2.1 2.1 2.3 2.3 2.3 2.1 2.1 2.1 1.9 1.9
1.6 1.4 1.2 0.9 0.7 0.5 0
105.8 58.4 28.6 11.2 4.6 3 2.6 2.1 1.9 1.6
1.6 1.6 1.4 1.6 1.6 1.9 1.9 2.1 2.3 2.3
2.6 2.8 2.8 2.8 2.8 2.8 2.6 2.6 2.3 2.1
2.1 1.9 1.4 1.2 0.7 0.5 0
105.8 57.4 27 9.3 4 2.8 2.3 2.1 1.9 1.6
1.6 1.6 1.6 1.9 1.9 1.9 2.1 2.3 2.3 2.6
2.8 3 3 2.8 2.8 2.8 2.8 2.8 2.6 2.3
2.1 1.9 1.6 1.2 0.7 0.2 0
